Skip to main content

Alsense® release notes (April 2023)

This document holds information about the new features, improvements, known issues and bug fixes in Alsense® release.

Written by Edoardo Nalon

Alsense® release notes

April 2023

This document holds information about the new features, improvements, known issues and bug fixes included in the Alsense® April release.

Internal Ref

Type

Feature

Subject

Description

910437

Feature enhancement

Help

Send feedback

The send feedback feature is now pr. Default enabled for users and organizations which have not actively decided to have it disabled:

Use this feature to report an issue or have a suggestion for new features or general improvements.

If you have this feature enabled, but for some reason do not want people within your organization to then please reach out to us via alsensesupport@danfoss.com

922535

Feature enhancement

Alarms Dashboard

Performance

Have you as a user of Alsense® ever experienced slow performance of the alarm Dashboard? With this release you should be able to notice a significant improvement of the performance of the Alarm dashboard and the related features meaning that the time it takes to display Alarms and related widgets have been reduced, also when selecting several sites at the same time or when a site has many alarms.

Internal Ref

Type

Feature

Subject

Description

826497

Bug

TQI Dashboard and PDF report

Setpoint high-low value not showing when 0 °C

When user profile has settings metric units, the imperial value of 32 °F was not correctly translated to 0 °C, but shown as “-“. This has not been fixed for both the dashboard and for the pdf report.

867504

Bug

HACCP Exception

Exception Details

When an asset doesn’t have a defrost log then they are now correctly displayed as “Missing Defrost Log”

732641

Bug

Date/Time selection

Today displayed as From-To in the date/time picker

When logging in “Today” was shown as a from-to range in the calendar:

This has now been fixed.

We continuously develop new features and capability on our Alsense® Platform. Should you be interested in learning more or getting access to one of our new Beta features, then please contact us either via your sales representative or via Alsense® support at alsensesupport@danfoss.com.

Internal Ref

Type

Feature

Subject

Description

902457

Beta

Alarms Dashboard

Filtering on Alarms

We have now made it easier to find a particular alarm without have to scroll through a long list, simply choose the filter icon on the alarm page and you will have the following filtering possibilities:

  • Severity: All, Critical,Non-Critical

  • Alarm Category

    • (hvac, refrigeration, communication etc.)

  • Alarm type

    • Select among all possible alarm types

  • Occured date

    • select time range from - to

Internal Ref

Type

Feature

Subject

Description

794703

Enhancement

E2 read

Case Control Application

The Emerson E2 read functionality now not only supports reading of Standard Circuits but with this release also Case Control Applications. Data is ingested to Alsense® from the Emerson E2 gateways for the alarm and telemetry data configured to the Standard Circuits and Case control applications. The data is visualized in the Alsense® UI consistent with other supported controllers.

849572

Enhancement

GCM

Retry on failed targets

If we fail to deliver a broadcast to one or all sites, a retry can now be manually triggered, so that only the failed targets get the correct settings. In the broadcast overview this action will be displayed as type “Retry on failed targets”

764842

Enhancement

GCM

Read/Write of Schedule 7&8

For Global Configuration Management (GCM) it is now also possible to read and write to Light Schedules 7&8. Hence if the System Manager has Schedule 7&8 configured, they will also be retrieved in Alsense®.

862977

Enhancement

GCM

Activate/Deactivate number of holidays

With this release the number of holidays can not only be edited or created, it is now also possible to activate or deactivate holiday schedules.

957380

Feature enhancement

Health check

Possibility to exclude alerts from the view

The filtering possibility on the Health check active alerts and Alert Analysis page has been improved, so that it is now possible to also exclude certain alert types from the view.

For the Emerson E2 read functionality, there are currently the following limitations:

• Energy meters are currently not supported.

• XM Controllers are currently not supported.

• Write operations are currently not supported.

• It is technically impossible to link from Alsense® into the E2 controller using Ultrasite.

• The ability to ingest telemetry data from Enhanced circuits or Multiflex I/O boards is not supported.

Did this answer your question?